IESNA:LM-63-2002
[TEST]P940670
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28645
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2613 2596.6 2562.4 2532.6 2525.2 2528.1 2537.1 2553.4 2568.3 2572.8
2574.3 2596.6 2642.8 2718.7 2845.3 3023.9 3241.3 3503.4 3838.4 4237.4
4690 5243.9 5915.4 6679.2 7501 8383.9 9231.1 9625.7 9048 6991.8
3804.1 1073.5 329 195 111.7 46.2 0
2613 2604.1 2568.3 2538.6 2531.1 2532.6 2541.5 2557.9 2571.3 2575.8
2578.8 2602.6 2647.2 2727.6 2851.2 3031.4 3251.7 3515.3 3859.2 4258.2
4725.7 5296 5994.3 6741.7 7578.4 8483.7 9313 9670.3 8957.2 6835.5
3626.9 1006.5 318.6 178.7 104.2 41.7 0
2613 2601.1 2566.8 2535.6 2522.2 2523.7 2528.1 2537.1 2543 2549
2557.9 2583.2 2630.9 2706.8 2831.9 2997.1 3208.6 3458.7 3781.8 4176.3
4669.2 5285.6 6009.2 6813.2 7646.9 8531.3 9366.6 9801.4 9272.8 7383.4
4383.3 1616.9 431.8 214.4 126.6 49.1 0
2613 2595.1 2562.4 2528.1 2510.3 2505.8 2508.8 2510.3 2510.3 2520.7
2535.6 2563.9 2611.5 2686 2793.2 2951 3160.9 3417 3740.1 4133.2
4666.2 5303.4 6116.4 7032 7970 8890.2 9749.2 10234.6 9966.6 8570
5884.1 2846.8 857.6 312.7 151.9 47.6 0
2613 2595.1 2563.9 2528.1 2505.8 2501.3 2504.3 2504.3 2504.3 2516.2
2543 2568.3 2608.5 2672.6 2769.3 2915.2 3126.7 3390.2 3714.8 4128.7
4675.1 5403.2 6342.7 7454.9 8598.3 9622.7 10449 10973.1 11035.6 10321
8230.6 4950.6 2102.3 536 180.2 41.7 0
2613 2590.7 2559.4 2523.7 2499.8 2495.4 2499.8 2505.8 2505.8 2517.7
2546 2566.8 2598.1 2666.6 2769.3 2915.2 3120.7 3390.2 3720.7 4157
4727.2 5510.4 6561.5 7843.5 9144.8 10274.8 11102.6 11719 12097.2 11856
10276.3 7215.2 3455.7 1085.4 230.8 53.6 0
2613 2595.1 2562.4 2525.2 2501.3 2495.4 2498.4 2504.3 2504.3 2516.2
2543 2571.3 2611.5 2677 2778.3 2927.2 3135.6 3397.6 3725.2 4139.1
4685.5 5415.1 6359 7454.9 8586.4 9633.1 10496.7 11098.2 11178.6 10392.4
8419.7 5141.1 2020.4 521.1 150.4 40.2 0
2613 2598.1 2566.8 2529.6 2505.8 2499.8 2504.3 2508.8 2513.2 2525.2
2544.5 2575.8 2626.4 2702.3 2811 2961.4 3174.3 3433.4 3756.5 4161.4
4697.4 5373.4 6190.8 7082.6 7995.3 8917 9790.9 10280.8 9945.8 8637
6052.3 2909.3 868 326.1 154.8 47.6 0
2613 2602.6 2569.8 2534.1 2514.7 2511.8 2517.7 2529.6 2540 2550.5
2563.9 2590.7 2642.8 2724.7 2846.8 3015 3224.9 3479.5 3798.2 4183.8
4672.1 5278.1 5988.3 6764 7574 8449.4 9310 9743.3 9287.7 7724.4
4880.6 1917.7 549.4 262 140 56.6 0
2613 2605.6 2571.3 2535.6 2519.2 2517.7 2528.1 2549 2566.8 2577.3
2587.7 2614.5 2663.6 2747 2875 3055.2 3275.6 3542.1 3869.6 4265.7
4724.2 5294.5 5951.1 6688.1 7471.2 8339.3 9165.6 9490.2 8876.8 6890.6
3775.8 1137.5 346.9 175.7 93.8 37.2 0
2613 2604.1 2571.3 2535.6 2519.2 2519.2 2529.6 2549 2568.3 2577.3
2586.2 2608.5 2659.2 2738.1 2864.6 3040.3 3259.2 3537.6 3866.6 4241.8
4693 5239.4 5893 6634.5 7381.9 8249.9 9094.1 9493.2 8975 7097.5
4021.5 1264.1 366.3 190.6 98.3 34.2 0
